Truly Essential Lighting
With a wide range of color and textures, it seamlessly blends into any decor, while providing functional lighting that meets office lighting requirements. The Essential can be connected to other systems to create a smart office lighting solution with integrated sensors to avoid a ‘sensor acne’ in your beautifully designed ceilings. The Essential comes in two sizes and can be mounted in two different ways. It offers numerous design options to meet your needs. It's 3D printed with recycled materials, making it a conscious choice for those looking to contribute to a circular economy. The Essential has a high efficacy up to 152 lm/W. Choose this lighting solution without compromising on style, performance, functionality, or sustainability.

Configure Essential
The Essential offers a stylish and versatile lighting solution, available in a variety of colors and textures that complement any decor.
This eco-friendly system, crafted from 3D-printed recycled materials, seamlessly integrates into ceilings and connects with smart office systems to enhance functionality without compromising design.
Choose The Essential for its high efficacy of up to 152 lm/W and its commitment to sustainability.
Key specifications
- A wide range of colors and textures
- 2 sizes and 2 mounting types (pendant & surface)
- Office compliance, eye Comfort criteria met due to MXO optics
- Tunable White option (2700-6500K), focusing on human needs and wellbeing as a priority
- DALI or wireless drivers with Interact ready
- Sensor option with presence detection and day light dimming
- Printed parts from bio-circular material
- Lumen 1800 - 8000 lm
- Efficacy 120 - 152 lm/W (depending on glare options)
- CRI 90, 3000K and 4000K options
- Lifetime 100,000hrs to L80 @ 25°C Ta
- Made in Australia
Operational & Certifications
IP20 / IK04
Electrical Class II
+10°C to +35°C
CE, RoHS, RCM, EPD
750°C for load-carrying parts
5 Years
Schematic Light Drawing

Driver variants

Dali Interact wired (DIA)

Interact wireless (WIA)

IA4 SC200 sensor

IA5 SC1500 sensor
Optical
LED Module
CRI90+, 3000K
CRI90+, 4000K
930: SDCM<3
940: SDCM<3
100,000hrs to L80 @ 25°C Ta
Electrical
220-240vac
50-60Hz
0.9
<1% @ 5,000 hrs
DIA (DALI InterAct Wired)
WIA (InterAct Wireless)
IA4/IA5 (InterAct with Integrated Sensor)
Sustainability
Downloads
Essential video
The Essential offers a stylish and versatile lighting solution, available in a variety of colors and textures that complement any decor. This eco-friendly system, crafted from 3D-printed recycled materials, seamlessly integrates into ceilings and connects with smart office systems to enhance functionality without compromising design. Choose The Essential for its high efficacy of up to 152 lm/W and its commitment to sustainability.

Essential