Sustainable | Customizable | Efficient
Service
Sustainable | Customizable | Efficient
No alt text found for image
Greenspace - FAM
Greenspace - FAM
Award image

Our perfect fit promise

Hassle no more! Ever got stuck with a hole in a ceiling when replacing downlights? With these 3D printed downlights we guarantee a perfect fit. Check out how perfect fit downlights smoothens your installation projects.

Our perfect fit promise

Configure GreenSpace

The ideal solution for your renovation project. Save the hassle! Avoid time consuming & costly adaptator rings and get the downlight that always fits!

Ever got stuck with a hole in a ceiling when replacing downlights? We print a complete and 100% fitting LED downlight, so you don’t need adaptor rings to fit the ceiling anymore. That saves installation time & material cost. It looks great too! Double rings on the ceiling are avoided. Available for cut out sizes from 150-280 mm.

We use waste to build beautiful new lights. It's housing & trim are made with at least 65% recycled or mass-balanced bio-circular material, making it a conscious choice for those that want to contribute to a circular economy. The GreenSpace has a high efficacy up to 148 lum/W.

GreenSpace can be connected to other systems to create a smart office lighting solution with integrated sensors to avoid a ‘sensor acne’ in your beautifully designed ceilings.

Key specifications

  • Fits any cut-out from 150 mm to 280 mm
  • Printed parts with at least 65% recycled or bio-circular materials
  • Luminous flux 700 - 4000 lm
  • CRI 80 & 90, 3000K & 4000K options
  • Efficacy up to 148 lm/W (depending on lumens, optical accessories and covers for IP54)
  • Office compliance, UGR19 versions availableDALI or wireless drivers with Interact ready
  • Sensor option with presence detection and daylight dimming
  • Emergency lighting ready
  • Cabling options available
  • Lumen maintenance (EN-IEC 62722-2-1) at median useful life 100,000hrs, L90 @ 25°C Ta
  • From the Turnhout factory in Belgium
  • > ISCC Plus Certified

Operational & Certifications

Protection Class

IP20 / IP54 IP 54 for PCO & PCC (IP 20 FOR IA4, IA5 & PCO + ELP3, ELD3, ELW3)
IK02 / IK 06 for PCO & PCC
Electrical Class II

Ambient Range

+10° TO +40° / -15° TO +40° FOR PCO & PCC /
+10° TO +35° FOR 4000 LUMEN VERSIONS


Certifications

CE, RoHS

Glow Wire Test

750°C


Warranty

5 Years


Lumen maintenance (EN-IEC 62722-2-1) at median useful life

100,000hrs, L90 @25°C Ta

Schematic Light Drawing

No alt text found for image

Driver variants

No alt text found for image

Dali Interact wired (DIA)

No alt text found for image

Interact wireless (WIA)

No alt text found for image

IA4 SNS210 sensor

No alt text found for image

IA5 SC1500 sensor

No alt text found for image

Non Dimming DC feature

Optical

Description

LED Module

CCT

CRI80+, 3000K, 4000K
CRI90+, 3000K, 4000K

Beam angle

70°

Binning

SDCM<3

Electrical

Input Voltage

220-240vac

Power factor

0.9

Frequency

50-60Hz

Driver failure rate at median useful life

<10% @ 100 000 hrs

Control

DALI dimmable (PSD-E)
Dali Interact wireless (WIA-E)
InterAct with built in sensor EasySense SNS 210 & sensor ready (IA4)
InterAct with built in Multi Sensor Bundle, SC1500 & sensor ready driver (IA5)

Sustainability

Light Source Type

LED

LED Type

LED board


Downloads

  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image

GreenSpace

Greenspace - FAM

GreenSpace