Sustainable | Customizable | Efficient
Service
Sustainable | Customizable | Efficient
No alt text found for image

Use Longer: Built to Last, Ready to Evolve

Sustainability doesn’t end at manufacturing.

It lives on through smart design choices that keep products in use longer - and out of landfills.

Our luminaires are made to last, made to be repaired, and made to evolve. That’s how we extend product life, reduce resource use, and help you do more with what you already have.

1. Longer Lifetime

A long-term commitment to performance.

Lighting should last. That’s why our products are engineered for reliability, with lifespans of up to 100.000 hours (L80)

This long lifetime not only means fewer replacements and less maintenance, it significantly reduces environmental impact.

All of this is backed by Environmental Product Declarations (EPDs), providing transparent insights into the full product life cycle.

ignify MyCreation Highlight high-bay luminaires installed throughout a bright, open hall at Rasmus Degnbol School, showing large-scale 3D-printed lighting in a modern educational environment.

2. Repairable

Don’t replace. Just repair.

Why throw away a whole luminaire when only one part needs fixing? Our products are designed for easy repairability, so you can swap out what’s broken and keep the rest. This prevents waste, lowers cost, and conserves valuable materials.

We support repairability by design:

  • No glued or potted components
  • Parts are accessible using standard tools - or no tools at all
  • Repairs can be done on-site by an installer - no need to ship back
  • Service Tag provides access to all repair, installation, and disassembly documents online - no paper manuals required

This makes maintenance faster, greener, and far more convenient.

Two electricians install ceiling light fixtures in a bright interior, illustrating the easier installation and resource-efficient design of lightweight, high-efficiency Signify MyCreation luminaires.

3. Upgradable

When your needs change, our lighting can adapt.

Sustainability also means staying relevant. Our luminaires are modular and future-ready, allowing you to improve performance or functionality without replacing the full product.²

Here’s what you can upgrade:

  • Add connectivity by switching drivers
  • Increase efficacy by upgrading the COB
  • Change aesthetics by replacing optics, housing, or front rings
  • Customize performance by adding accessories such as snoots or honeycombs for glare control or beam shaping

Some upgrades are as easy as changing a light bulb. Others may require an installer, but all can be done at your premises, avoiding unnecessary transport and downtime.

Smooth Cylinder - CXT

1. See each specific product specification sheets for the value of the lumen maintenance (EN-IEC 62722-2-1) at median useful life.

2. Refer to product specifications for upgrade options.