Sustainable | Customizable | Efficient
Service
Sustainable | Customizable | Efficient
No alt text found for image
No alt text found for image
No alt text found for image
Award image

The beautiful outer shade is made from recycled water jug material and comes to life through 3D printing.

With more than a million water jugs produced annually, the challenge lies in their disposal. Virgin material is often preferred due to regulations restricting recycled material in contact with food. This situation creates a significant issue, as plastics can take up to 1000 years to degrade.

By choosing recycled water jug material to craft this pendant, our aim is to cut down on waste and provide an environmentally friendly lighting solution for any area.

No alt text found for image

Available in 4 designs and mounting types.

Jewels One Pendant Water Blue
Pedant track-mounted product SKU: 912500108940
Pendant surface-mounted product SKU: 912500108938

Jewels Two Pendant Water Blue
Pedant track-mounted product SKU: 912500108941
Pendant surface-mounted product SKU: 912500108939

No alt text found for image

Configure Jewels Water Blue

Elevate your commercial space with this sustainable pendant. Crafted from recycled water jug material, which is commonly found in offices and homes for drinking water, it presents an unique and visually appealing lighting choice.

Featuring translucent water blue hues and a glass-like texture, it introduces a distinctive natural element to your space. By choosing this pendant, you're taking a positive step towards the environment and reduce your carbon impact.

Key specifications

  • 3D printed decorative luminaire with a beautiful glowing effect
  • Height: 30,9 cm
  • Width: 20,2 cm
  • Weight: 0,7 kg
  • Color: Translucent water blue
  • E27 bulb based socket (no bulb included)
  • Mounting Option: Surface mounted or track mounted
  • Cable color: White
  • Cable length: 175 cm
  • Mounting color: White
  • Produced all printed parts with at least 50% recycled water jug material

Operational & Certifications

Certifications

CE
EPD

Protection Class

IP20 / IK02 Electrical Class II

Warranty

5 Years

Sustainability

Light Source Type

E27 Light bulb, not included

Downloads

  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
;