Sustainable | Customizable | Efficient
Service
Sustainable | Customizable | Efficient
Field of wind turbines, representing myCreation’s commitment to renewable energy and eco-friendly 3D-printed lighting solutions.

We're committed to achieving full circularity across our 3D printing activities.

Join the Circular Economy revolution

At Signify myCreation, we believe lighting should do more than illuminate. It should reflect your values, adapt to your space, and tread lightly on the planet.

We create luminaires using recycled materials and 3D printing technology, made only when needed. No mass production. No unnecessary waste. Just smart, sustainable design shaped around your needs. Our approach is simple: use less, use longer, use again. From start to finish, we design with purpose, to help you make a lasting impact without compromise and contribute to achieving net zero by 2040.

Lighting, reimagined. For people, for places, for the future.

No alt text found for image

Lower your Footprint

With minimal CO₂ emissions, our products feature low energy consumption during use (even lower with smart systems), eco-friendly materials, and a sustainable supply chain.

No alt text found for image

Design for the Future

Our products are designed with circularity in mind, from choosing eco-friendly materials to manufacturing locally and on-demand, to easy disassembly for efficient end-of-life recycling.

Our Impact in Numbers

We don’t just promise circularity, we measure it.

By choosing recycled materials for 3D printing since 2020, we've already prevented 279.000 kg of waste.¹ Also, our products have 20-30% lower CO₂ impact compared to commodity LED luminaires.² A measurable step toward a more sustainable future.

To put that into perspective:

  • That’s like skipping 11,000+ full garbage bins. Enough to clear the curb for an entire small town.
  • It equals the weight of 55 fully loaded garbage trucks.
  • It’s the amount of waste 620 people would typically generate in a year completely avoided.

How we design for Circularity

At the start of product design, we consider the environmental impact of all steps: material extraction, manufacturing, packaging, transport, installation, product use, maintenance, and end-of-life phase. This is called Life Cycle Assessment (LCA). The outcome of such LCA is provided in an Environmental Product Declaration (EPD). All our products have an EPD for download on each product page.

Use Less

  • Less Energy: We use state-of-the-art, high energy-efficient LEDs and drivers in our products. Plus, when you connect them, you'll enjoy even greater savings!
  • Less Virgin Materials: We're committed to sustainability by using at least 65% recycled or bio-circular materials for all printed parts.
  • Less Weight: Our products are designed to be lightweight, making them easier for you to transport and install.
No alt text found for image

Use Longer

  • Longer Lifetime: Our products are designed to last up to 100,000 hours, providing you with reliable performance for years to come.³
  • Repairable: When a part fails, you can easily repair it by replacing the specific component. This not only saves you money but also helps reduce waste and minimize environmental impact.
  • Upgradable: Keep your products up-to-date by adding connectivity features, upgrading efficacy, changing optics, or adding accessories to extend their service life.
No alt text found for image

Use Again

  • Easy disassembly: Our products are designed for easy disassembly with clear instructions, requiring no tools or just standard ones, making the process straightforward for you.
  • Recycling: We have established collection and recycling processes in Europe and the USA, ensuring that our products can responsibly be recycled at the end of their life.
  • Take Back: We offer a take-back process for our end-of-life 3D-printed luminaires, allowing you to return them to us for responsible re-use and recycling.
No alt text found for image
Tamasi Factory

Manufacturing with a Conscience

We print locally and on demand, using 100% renewable electricity since 2020 and aiming for zero production waste.

Whitepaper

Get a deeper understanding of how our innovative lighting solutions can help you achieve your environmental goals, save costs, and create a positive impact.

No alt text found for image

Let us assist you in achieving your sustainability goals

Signify level achievements that make an impact on our products

As a lighting brand under Signify, we prioritize sustainability in everything we do. Since 2020, Signify has powered all its manufacturing sites with 100% renewable electricity. This commitment to sustainability has earned us recognition as a leader in the field. Our efforts have been acknowledged with top ratings from EcoVadis Platinum, Dow Jones Best-in-Class World Index, and the CDP A List.

No alt text found for image

1. The calculation is based on the kilograms of recycled and bio-circular material we've used for printing from 2020 through June 2025.

2. Based on full EPD comparison: materials, production, energy during use phase.

3. See each specific product specification sheets for the value of the lumen maintenance (EN-IEC 62722-2-1) at median useful life.