Sustainable | Customizable | Efficient
Service
Sustainable | Customizable | Efficient
No alt text found for image
No alt text found for image
No alt text found for image

Accent Track D65

Accent Track D65 is a sustainable lighting projector that comes with a sleek and subtle design, featuring a diameter size of 65mm.

This versatile lighting solution is highly energy efficient and offers various color and texture options, making it an ideal choice for fashion retail, hospitality and residential applications. The 3D printed housing is crafted from at least 65% recycled or bio-circular materials, while the heatsink is made from 85% recycled aluminum.

Because of its circular design, the luminaire is upgradable, reusable, serviceable, and recyclable, making it a true game-changer in the world of lighting design.

No alt text found for image

Introducing Accent D65 Family

The Accent Track D65 is a sleek, energy-efficient lighting projector that combines sustainability with a discreet design, featuring a compact 65mm diameter. This versatile fixture is perfect for fashion retail, hospitality, and residential settings, offering a range of color and texture options to suit any space.

Introducing Accent D65 family

Configure Accent Track D65

Accent Track D65 is a sustainable lighting projector that comes with a sleek and subtle design, featuring a diameter size of 65mm.

This versatile lighting solution is highly energy efficient and offers various color and texture options, making it an ideal choice for fashion retail, hospitality and residential applications.

The 3D printed housing is crafted from at least 65% recycled or bio-circular materials, while the heatsink is made from 85% recycled aluminum.

Because of its circular design, the luminaire is upgradable, reusable, serviceable, and recyclable, making it a true game-changer in the world of lighting design.

Key specifications

  • Rich pallet of housing colors and Textures - Standard & On demand
  • Various light recipes to choose from - 3000K, 4000K, Premium White, Premium Color
  • Wide range of beam angles to choose from
  • Option for Collimator Optics for precise beam control
  • Efficacy up to 151 lm/w
  • Option for CRI80 or CRI90
  • Lumens : 1200 - 2700 Lumens
  • Different Driver options – Non Dimming / DIA (Dali interact Dimming / WIA (Wireless interact dimming)
  • Lumen maintenance (EN-IEC 62722-2-1) at median useful life: 100,000hrs* to L80 @ 25°C Ta

Operational & Certifications

Protection Class

IP20 / IK02
Electrical Class II

Ambient Range

+10°C to +35°C


Certifications

CE, RoHS

Glow Wire Test

650°C


Warranty

5 Years


Schematic Light Drawing

No alt text found for image

Driver variants

No alt text found for image

Dali Interact wired (DIA)

No alt text found for image

Interact wireless (WIA)

No alt text found for image

PSU (Non dimming)

Optical

Description

LED Module

CCT

CRI80+, 3000K
CRI80+, 4000K
CRI90+, 3000K (PW930/PC930)
CRI90+, 4000K (PW940)

Binning

CRI 80 SDCM<2
CRI 90 SDCM<2

Lumen maintenance (EN-IEC 62722-2-1) at median useful life

100,000hrs* to L80 @ 25°C T

Electrical

Input Voltage

220-240 vac

Frequency

50-60 Hz

Power Factor

0.9

Control gear failure rate at median useful life

< 10% at 50,000 hrs for Tambient 25°C

Control

PSU (Non-dimming)
DIA (DALI dimming)
WIA (InterAct Wireless)

Sustainability

Material

All printed parts are produced with at least 65% recycled or mass-balanced bio-circular plastics > Recycled or mass-balanced bio-circular plastics

Heat Sink made of 85% Post consumer recycled aluminium

Light Source Type

LED

LED Type

LED board


Optics Type

High reflective Aluminium reflector / PMMA Collimator

Downloads

  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image

Accent Track D65

No alt text found for image

Accent Track D65