Introducing Smooth
Create the perfect ambiance with Smooth - the sustainable and stylish lighting solution for hospitality and residential spaces. Mix and match color and texture options for a unique and luxurious effect.








Paul Thursfield, the designer of Smooth, is a visionary British designer known for transforming complex ideas and emerging technologies into elegant, commercially successful products. With a multidisciplinary career spanning various design domains and product categories, his work has earned more than 20 internationally recognized design awards.
In recent years, he has developed a particular passion for lighting design, drawn to its power to craft delightful experiences and enhance the way people live and work. Paul lives and works in Eindhoven, a recognized European hub for design and technology innovation, where he continues to explore new frontiers in creating meaningful, human-centred design solutions.

Create the perfect ambiance with Smooth - the sustainable and stylish lighting solution for hospitality and residential spaces. Mix and match color and texture options for a unique and luxurious effect.

Are you looking for a sustainable, stylish, and functional lighting solution that complements any hospitality & Residential environment? Meet Smooth, the ultimate spotlight that allows you to perfectly match any ambiance.
Mix and match color and texture options for the front ring and housing for a unique and luxurious effect. This lighting solution comes in different light recipes to suit your needs and offers a honeycomb accessory for reduced glare and better light distribution.
Smooth is an eco-friendly choice, with printed parts made from at least 65% recycled and ISCC Plus-certified bio-circular materials. The heatsink of Smooth is made with 85% recycled aluminum, making it durable and long-lasting. Additionally, due to its circular design, Smooth is upgradeable during its long lifetime.
IP20 / IK02
Electrical Class II
+10°C to +35°C
CE, RoHS
650°C
5 Years


PSU (Non dimming)

Dali Interact wired (DIA)

Interact wireless (WIA)
LED Module
CRI80+, 3000K
CRI80+, 4000K
CRI90+, 3000K (PW930/PC930)
CRI90+, 4000K (PW940)
CRI 80 SDCM<2
CRI 90 SDCM<2
100,000hrs* to L80 @ 25°C T
220-240 vac
50-60 Hz
0.9
< 10% at 50,000 hrs for Tambient 25°C
PSU (Non-dimming)
DIA (DALI dimming)
WIA (InterAct Wireless)
All printed parts are produced with at least 65% recycled or mass-balanced bio-circular plastics > Recycled or mass-balanced bio-circular plastics
Heat Sink made of 85% Post consumer recycled aluminium
LED
LED board
High reflective Aluminium reflector / PMMA Collimator