Sustainable | Customizable | Efficient
Service
Sustainable | Customizable | Efficient
No alt text found for image
No alt text found for image
No alt text found for image

Accent Recessed D65

The Accent Recessed D65 is a highly energy-efficient downlight available in both fixed and adjustable variations. It provides a wide range of beam angles and color temperatures, making it highly versatile, and comes with different cutout sizes, making it perfectly fit for renovation projects. The spot also offers a variety of housing and ring colors that can be mixed and matched, making it suitable for fashion retail, hospitality, and residential applications.

The Accent Recessed D65 is part of the Accent D65 family and features a 3D-printed housing crafted from at least 65% recycled or bio-circular materials and a heatsink from 85% recycled aluminum. Its circular design makes it upgradable, reusable, serviceable, and recyclable, making it a sustainable lighting solution.

No alt text found for image

Configure Accent Recessed D65

To spotlight what truly matters

Key specifications

  • Available in Fixed and Adjustable version
  • Rich pallet of housing colors
  • Various light recipes to choose from - 3000K, 4000K, Premium White, Premium Color
  • Wide range of beam angles to choose from
  • Efficacy up to 144 lm/w
  • Option for CRI80 or CRI90
  • Lumens : 700 - 2000 Lumens
  • Different Driver options – Non Dimming / DIA (Dali interact Dimming / WIA (Wireless interact dimming)
  • Lumen maintenance (EN-IEC 62722-2-1) at median useful life: 100,000hrs* to L80 @ 25°C Ta

Operational & Certifications

Protection Class

IP20 / IK02
IP54 / IK02 (Fixed version with Flat Glass)
Electrical Class II

UGR

< 19 (For upto 17S excluding HVWB for all CCT)

Ambient Range

+10°C to +35°C

Certifications

CE, RoHS

Glow Wire Test

650°C

Warranty

5 Years

Schematic Light Drawing

No alt text found for image

Driver Variants

No alt text found for image

PSU (Non dimming)

No alt text found for image

DIA (DALI interact dimming)

No alt text found for image

Wireless Interact system (WIA)

Optical

Description

LED Module

CCT

CRI80+, 3000K
CRI80+, 4000K
CRI90+, 3000K (PW930/PC930)
CRI90+, 4000K (PW940)

Binning

CRI 80 SDCM<2
CRI 90 SDCM<2

Lumen maintenance (EN-IEC 62722-2-1) at median useful life

100,000hrs* to L80 @ 25°C T

Electrical

Input Voltage

220-240vac

Frequency

50-60Hz

Power Factor

0.9

Control gear failure rate at median useful life

< 10% at 50,000 hrs for Tambient 25°C

Control

PSU (Non-dimming)
DIA (DALI dimming)
WIA (InterAct Wireless)

Sustainability

Material

All printed parts are produced with at least 65% recycled or mass-balanced bio-circular plastics.

Heat Sink made of 85% Post consumer recycled aluminium.

Light Source Type

LED

LED Type

LED Board

Optics Type

High reflective Aluminium reflector

Downloads

  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image
  • No alt text found for image

Accent Track Recessed D65

Accent Recessed D65

No alt text found for image

Accent Recessed D65