








Configure Accent Surface Mounted D65
Accent Surface Mounted D65 - To Spotlight what truly matters
Offered in four different lengths, the energy-efficient Accent Surface Mounted D65 features a sleek design with mix-and-match housing and front ring colors. This easy-to-install and smart-system ready (e.g. Interact) spotlight ensures you stand out.
With a wide range of beam angles and color temperatures, this lighting solution is ideal for fashion retail, hospitality, and residential settings. Plus, the honeycomb glare accessory guarantees perfect visual comfort for your customers or guests.
Like other members of the Accent D65 family, the Accent Surface Mounted D65 boasts a 3D-printed housing made from at least 65% recycled or bio-circular materials and a heatsink crafted from 85% recycled aluminum. Its circular design is not only stylish but also upgradable, reusable, serviceable, and recyclable, making it a truly sustainable lighting solution.
Key specifications
- Rich pallet of housing colors and Textures - Standard & On demand
- 4 Different lengths - Depending on optics and driver selection
- Rich pallet of housing and front ring colors
- Various light recipes to choose from - 3000K, 4000K, Premium White, PremiumColor
- Wide range of beam angles to choose from
- Options for Optics - Collimator / Reflector
- Honeycomb – to reduce Glare and control light direction Efficacy up to 147 lm/w
- Option for CRI80 or CRI90
- Lumens : 800 - 1200 Lumens
- Different Driver options – Non Dimming / DIA (Dali interact Dimming / WIA (Wireless interact dimming)
- Lumen maintenance (EN-IEC 62722-2-1) at median useful life: 100,000hrs* to L80 @ 25°C Ta
Operational & Certifications
IP20 / IK02
Electrical Class II
+10°C to +35°C
CE, RoHS
650°C
5 Years
Schematic Light Drawing

Driver variants

PSU (Non dimming)
Internal, through wiring

DIA (DALI interact dimming), Internal, through wiring

WIA (Wireless Interact dimming), without sensor Interal
Optical
LED Module
CRI80+, 3000K
CRI80+, 4000K
CRI90+, 3000K (PW930/PC930)
CRI90+, 4000K (PW940)
CRI 80: SDCM<2
CRI 90: SDCM<2
100,000hrs* to L80 @ 25°C Ta
* Ref Spec sheet for details
Electrical
220-240vac
50-60 Hz
0.9 or 0.8 (for 8S PSU)
< 10% at 50,000 hrs for Tambient 25°C
PSU (Non-dimming)
DIA (DALI InterAct Wired)
WIA (InterAct Wireless)
Sustainability
All printed parts are produced with at least 65% recycled or mass-balanced bio-circular plastics -> Recycled or mass-balanced bio-circular plastics
Heat Sink made of 85% Post consumer recycled aluminium.
LED
LED board
High reflective Aluminium reflector / PMMA Collimator
Downloads
- Specification sheet Accent surface mounted D65
- Disassembly instructions Accent surface mounted D65
- Mounting Instruction Accent surface mounted D65
- Environmental Product Declaration Accent surface mounted D65
- CE LVD Accent surface mounted D65
- CE RED Accent surface mounted D65
- Photometry Accent surface mounted D65
Accent Surface Mounted D65
